IESNA:LM-63-2002
[TEST]P948638
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-850-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17308
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2559.4 2839.7 3087.1 3267.9 3303 3106.4 2877 2739.1 2719.9 2837.4
3070.2 3355 3668 4127.9 4522.2 4781 5070.3 5419.5 5829.6 6213.8
6540.4 6764.2 6713.3 6551.7 6076 5069.2 3795.7 2550.4 1460 818.1
546.9 372.9 161.6 83.6 29.4 0 0
2559.4 2823.9 3077 3255.5 3296.2 3107.5 2878.1 2733.5 2709.7 2821.6
3045.3 3319.9 3625 4028.4 4466.9 4705.3 4995.7 5322.3 5738.1 6107.6
6431.9 6668.1 6627.4 6454.5 6042.1 5098.5 3897.4 2631.8 1485.9 809.1
548 385.3 162.7 94.9 35 5.6 0
2559.4 2826.1 3067.9 3260 3325.6 3180.9 2949.3 2780.9 2734.6 2808
3001.3 3235.2 3540.3 3880.4 4317.7 4574.2 4821.7 5116.6 5502 5853.4
6199.2 6394.6 6386.7 6154 5859 5097.4 4027.3 2719.9 1609.1 971.8
669 491.5 324.3 206.8 127.7 49.7 0
2559.4 2799 3037.4 3229.5 3336.9 3269.1 3062.3 2873.6 2780.9 2810.3
2944.8 3150.4 3379.8 3635.2 4012.6 4344.8 4605.9 4883.8 5208.2 5585.6
5913.3 6200.3 6373.2 6360.7 6337 6386.7 5939.3 4872.5 3043.1 1444.1
910.8 704 505.1 326.6 160.5 39.5 0
2559.4 2779.8 2997.9 3197.9 3336.9 3384.3 3251 3071.3 2922.2 2870.2
2932.3 3078.1 3264.6 3482.6 3699.6 4036.3 4427.3 4697.4 5044.3 5403.6
5790.1 6116.7 6367.5 6560.8 6642.1 6789 6985.6 6400.3 4933.6 2757.2
1074.6 497.2 335.6 211.3 106.2 13.6 0
2559.4 2759.5 2948.2 3142.5 3301.8 3417.1 3439.7 3336.9 3208.1 3100.7
3078.1 3141.4 3282.6 3435.2 3637.5 3845.4 4202.5 4672.5 5000.2 5264.7
5608.2 6025.1 6463.6 6854.6 7237.6 7673.8 8452.4 9270.5 9044.5 7745
5421.7 2645.3 841.8 294.9 105.1 12.4 0
2559.4 2719.9 2881.5 3051 3212.6 3357.2 3487.2 3566.3 3575.3 3552.7
3536.9 3569.7 3647.6 3765.1 3920 4126.7 4387.8 4729 5158.4 5615
6063.6 6589 7217.3 7897.5 8675 9381.2 10225.3 11627.7 13911.4 14711.4
12677.4 8386.8 4348.2 2054.3 715.3 84.7 0
2559.4 2714.3 2857.8 3006.9 3168.5 3309.8 3456.7 3586.6 3671.4 3718.8
3770.8 3853.3 3961.8 4099.6 4294 4532.4 4807 5149.4 5548.3 6019.5
6544.9 7102 7733.7 8480.6 9230.9 9990.3 10814.1 11942.9 14025.5 15824.5
14673 10278.4 5506.5 2405.8 728.8 71.2 0
2559.4 2686 2805.8 2938 3067.9 3210.3 3353.8 3503 3656.7 3814.9
3961.8 4127.9 4340.3 4603.6 4968.6 5355.1 5778.8 6213.8 6698.6 7247.8
7792.5 8334.9 8887.4 9493.1 10148.5 10789.2 11440.1 12219.8 13382.5 14423.3
13799.5 11172.3 7007.1 2940.2 622.6 56.5 0
2559.4 2636.3 2719.9 2806.9 2900.7 3000.1 3107.5 3226.1 3360.6 3522.2
3729 3969.7 4242 4604.7 5085 5631.9 6193.5 6803.7 7472.7 8172.1
8882.9 9533.8 10149.6 10730.4 11241.2 11732.7 12304.5 12938.5 13719.3 13706.9
12154.2 9385.7 5270.3 1547 232.8 32.8 0
2559.4 2585.4 2620.5 2656.6 2693.9 2741.4 2796.7 2857.8 2927.8 3023.9
3150.4 3297.3 3481.5 3748.2 4121.1 4581 5106.5 5653.4 6205.9 6728
7204.9 7676.1 8145 8597 8998.2 9355.2 9718 10125.9 10423.1 9759.8
7974.4 5505.3 2180.9 447.5 123.2 40.7 0
2559.4 2561.7 2565.1 2575.3 2588.8 2600.1 2619.3 2638.5 2660 2691.7
2736.9 2784.3 2837.4 2933.5 3079.2 3249.9 3495.1 3791.1 4158.4 4552.8
4951.6 5346 5746 6120.1 6451.1 6746.1 6995.8 7243.3 7274.9 6476
5176.5 3577.6 1432.8 285.9 73.4 22.6 0
2559.4 2531.2 2514.2 2489.4 2462.3 2434 2396.7 2360.6 2308.6 2243
2173 2073.5 1983.1 1924.4 1910.8 1939.1 2056.6 2265.6 2532.3 2805.8
3048.7 3242 3411.5 3560.6 3671.4 3725.6 3670.2 3417.1 2884.9 2075.8
1272.4 665.6 253.1 66.7 14.7 0 0
2559.4 2481.5 2387.7 2282.6 2163.9 2014.8 1853.2 1672.4 1489.3 1328.9
1198.9 1093.8 1011.3 952.6 911.9 872.4 841.8 833.9 870.1 969.5
1087.1 1163.9 1168.4 1101.7 991 839.6 681.4 515.3 360.5 219.2
128.8 75.7 40.7 13.6 3.4 0 0
2559.4 2420.5 2253.2 2058.9 1821.6 1576.3 1348.1 1169.5 1035.1 920.9
815.9 718.7 646.4 612.5 595.5 572.9 556 540.1 519.8 501.7
488.2 465.6 431.7 386.5 335.6 283.6 235 197.7 166.1 135.6
101.7 65.5 30.5 7.9 2.3 0 0
2559.4 2349.3 2104.1 1810.3 1513.1 1248.6 1070.1 939 818.1 717.5
654.3 617 585.3 557.1 530 504 478 446.3 411.3 380.8
359.3 337.9 317.5 289.3 264.4 233.9 207.9 180.8 150.3 117.5
78 46.3 21.5 7.9 2.3 0 0
2559.4 2310.8 1994.4 1626.1 1291.6 1075.8 928.9 800 710.8 667.8
632.8 594.4 556 520.9 489.3 458.8 422.6 384.2 346.9 316.4
291.5 266.7 250.9 236.2 217 194.4 169.5 142.4 109.6 78
55.4 32.8 14.7 3.4 0 0 0
2559.4 2255.5 1872.4 1457.7 1151.5 969.5 828.3 739 694.9 659.9
624.9 580.8 537.9 496.1 454.3 412.4 370.6 332.2 301.7 278
259.9 244.1 228.3 206.8 185.3 165 141.2 116.4 93.8 74.6
55.4 36.2 12.4 0 0 0 0
2559.4 2221.6 1786.5 1351.5 1083.7 913 786.5 732.2 699.5 663.3
624.9 580.8 533.4 483.6 435 387.6 345.8 314.1 291.5 268.9
248.6 227.1 209 191 172.9 151.4 127.7 104 85.9 67.8
48.6 29.4 6.8 0 0 0 0
2559.4 2191.1 1721 1291.6 1056.5 889.3 779.7 741.3 704 666.7
629.4 586.5 540.1 490.4 440.7 396.6 360.5 325.4 294.9 266.7
242.9 217 196.6 177.4 155.9 128.8 102.8 85.9 70.1 52
35 16.9 3.4 0 0 0 0
2559.4 2192.2 1705.2 1275.8 1036.2 874.6 782 750.3 719.8 682.5
644.1 603.4 561.6 515.3 466.7 420.4 380.8 344.6 314.1 284.8
254.2 222.6 196.6 172.9 146.9 117.5 89.3 74.6 59.9 45.2
29.4 13.6 2.3 0 0 0 0
2559.4 2217.1 1728.9 1291.6 1048.6 882.5 785.3 753.7 724.3 687
649.7 610.2 567.3 522.1 474.6 427.1 384.2 348 323.2 296.1
258.8 227.1 198.9 174 144.6 116.4 89.3 74.6 58.8 44.1
29.4 13.6 3.4 0 0 0 0
